IESNA:LM-63-2002
[TEST]P243667
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1802-639-61)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/3/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY (FORMERLY EATON)
[LUMCAT]S125DRP-H850D830-X4F0-XX-UDD-A-W
[LUMINAIRE]DEFINE 5 DIRECT RECESSED WITH ASYMMETRIC FLUSH DIFFUSER.
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP](184) 3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct-Indirect, Linear, Task
[_SEARCH_MOUNTING] Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3092
TILT=NONE
184 -1 1 37 37 1 1 3.875 0.390833 0
1 1 23.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180
1085 1161.6 1255.8 1348.2 1420.3 1478.4 1544.4 1610.4 1701 1814.6
1910.5 1968.6 1927.2 1749.4 1507.4 1279.5 1042.8 880.9 756.8 657.4
582.6 516.6 462.9 416.2 366.1 323 286.9 244.6 208.6 171.6
134.6 104.7 73.9 48.4 25.5 10.6 0
1085 1156.8 1243.9 1346 1424.7 1480.2 1539.6 1609.5 1696.2 1798.7
1903.4 1965.5 1927.6 1761.3 1536.5 1277.3 1063 890.1 766.9 663.1
587 522.3 465.1 414 368.3 324.7 283.8 245.5 209 173.4
137.7 104.7 75.2 48.8 25.5 10.1 0
1085 1155.4 1246.1 1339.8 1415.9 1478.8 1532.1 1600.3 1682.6 1785.1
1888.9 1956.7 1932.5 1799.2 1562 1316.9 1087.7 914.8 774 678.5
599.3 528.4 471.7 421.1 373.6 326 285.6 246 209.4 173.4
138.6 106.5 75.2 49.3 26 10.1 0
1085 1155.9 1242.6 1338.9 1416.4 1473.1 1525 1585.3 1665.4 1758.7
1859.4 1929 1929.4 1817.2 1614.8 1374.1 1138.3 954.4 813.1 702.2
612.5 541.2 481.4 427.7 378.8 333.5 290.8 249 212.1 175.6
141.2 109.6 76.1 51.5 27.3 11 0
1085 1153.2 1236.8 1329.7 1400.1 1462.6 1509.6 1566 1629.8 1717.8
1812.8 1890.2 1912.2 1841.4 1677.7 1441 1216.6 1010.7 865.5 736.6
640.6 567.2 501.2 440.9 388.1 341.9 297.4 254.8 216.9 179.1
144.3 109.6 77.9 50.6 28.6 11 0
1085 1151 1229.4 1316.9 1387.3 1441 1494.2 1545.7 1601.2 1668
1753 1830.8 1874 1849.3 1729.2 1528.6 1324.4 1120.7 939.4 802.1
689 599.7 525.8 461.6 406.1 354.6 308 264.9 222.6 182.2
145.2 112.2 80.1 52.8 29 11.4 0
1085 1145.8 1222.8 1303.7 1375.9 1430 1471.4 1511.4 1558.5 1620.1
1681.7 1754.7 1806.2 1819 1759.1 1613.5 1425.6 1220.6 1041.9 884
755 653.4 568.5 492.4 430.3 374.4 326.5 278.1 231.9 191
151.8 119.2 83.2 54.1 29.9 11.9 0
1085 1138.7 1212.2 1289.2 1357 1410.2 1448 1481.5 1517.6 1560.7
1614.4 1668.9 1720 1747.2 1735.8 1660.1 1525.5 1349 1171.3 1001.4
851.4 728.6 636.7 543 470.8 407.4 350.7 297.9 247.3 203.7
161.9 123.6 87.1 59 32.1 12.8 0
1085 1133.9 1202.1 1267.6 1332.8 1383.8 1414.6 1445.8 1470.9 1495.6
1532.5 1576.1 1612.6 1643.4 1656.2 1634.2 1561.6 1441.4 1295.4 1136.5
981.2 849.2 721.2 623.5 529.8 456.3 387.2 327.8 272.8 223.1
174.2 133.3 95.5 62.9 35.2 14.5 0
1085 1127.7 1192.4 1252.7 1312.5 1356.1 1386.9 1409.3 1425.2 1441.9
1461.2 1479.7 1501.7 1523.7 1538.7 1535.6 1508.3 1447.6 1349 1240.8
1095.2 965.8 837.3 722.5 618.6 529.8 447 374.9 309.3 252.1
198 149.6 107.4 68.6 37.8 14.5 0
1085 1126 1179.6 1235.5 1287.4 1336.7 1358.7 1374.1 1384.2 1390.8
1394.8 1400.1 1401.4 1405.8 1408 1404 1388.6 1354.8 1299.8 1224.1
1132.6 1025.2 919.2 807.8 705.8 607.6 511.7 431.6 353.8 289.5
227.5 172 119.2 76.1 42.2 16.3 0
1085 1124.6 1169.5 1221 1270.7 1304.6 1327.9 1342.4 1346.4 1342.4
1335.8 1327.5 1317.8 1306.8 1291.4 1273.4 1249.2 1217.5 1181.4 1125.1
1058.2 984.7 898.9 812.7 718.5 628.8 540.3 460.7 382.4 309.3
245.1 183.9 129.4 83.2 45.3 18.5 0
1085 1121.1 1159 1202.5 1238.6 1268.1 1302.4 1309.4 1307.7 1297.6
1281.7 1265.4 1243.9 1221 1189.8 1162 1128.6 1091.6 1049.4 999.7
943.4 880 808.7 736.6 658.7 583 504.2 427.7 356.8 294.8
234.5 175.1 124.1 80.1 44.4 17.6 0
1085 1115 1147.1 1181.8 1212.6 1235.5 1259.3 1267.2 1263.7 1250.5
1232.4 1204.7 1176.6 1141.8 1104.4 1066.6 1026.5 981.2 930.6 884.8
830.7 771.3 707.5 646.4 576 507.8 444.8 380.2 318.1 260.9
205.5 155.3 111.8 71.3 38.7 16.3 0
1085 1109.7 1135.2 1158.5 1181 1199 1215.3 1221 1215.7 1203.8
1177.4 1150.6 1112.3 1072.7 1029.6 985.6 939 887.9 839.1 783.6
729.1 676.3 620.8 560.6 501.6 445.7 386.8 332.6 279.4 228.4
180.8 137.7 97.7 62.9 36.1 15 0
1085 1103.1 1121.1 1136.5 1149.7 1162.5 1167.3 1168.2 1162.9 1148.4
1126 1094.7 1059.5 1016.4 971.1 921.8 870.8 821.9 767.4 713.2
657.8 605 550.9 496.3 444.4 394.7 343.6 296.6 248.6 204.2
162.4 123.6 87.1 56.8 30.4 13.2 0
1085 1098.2 1109.7 1116.7 1120.7 1126 1119.8 1118.5 1108.4 1093
1073.2 1042.8 1007.6 968.4 919.2 868.6 818.4 766 714.1 661.8
608.1 557.9 502.9 453.6 403.9 359 311.5 269.3 227 187.4
148.7 112.2 80.5 53.2 29.9 11.9 0
1085 1093.4 1097.4 1096.5 1093 1089.4 1078.4 1068.8 1052.5 1034.4
1012.9 987.4 953.5 917.8 874.7 827.6 778.4 728.6 677.6 627.4
575.5 523.6 473.4 427.2 380.6 335.7 293 253 211.6 175.1
140.4 108.2 77.9 50.6 28.2 11 0
1085 1087.2 1083.3 1077.1 1067.4 1054.2 1037.5 1019.9 999.2 976.4
951.3 924.4 894.1 861.1 825 787.2 743.6 697 649 600.2
551.8 502.5 458.5 410.5 367 324.7 284.2 244.2 205.9 170.3
136.8 105.2 75.2 49.3 26.8 11.9 0
1085 1081.1 1071.4 1059.5 1041.9 1023.9 1001.4 978.6 954.4 924.9
897.6 868.6 837.8 805.6 770 735.7 700.9 660.4 621.3 579.5
534.2 491 445.7 401.3 358.6 319.4 280.3 239.8 204.2 168.1
133.8 103.4 73.9 47.1 27.3 10.6 0
1085 1074.5 1058.2 1039.7 1017.3 994 966.7 941.2 911.7 880.9
851.8 818.4 789.8 754.2 722 689.5 654.3 620 585.2 550.9
512.2 473.4 436.9 395.1 355.1 315.5 275.9 240.2 203.7 167.2
135.5 103 73 47.5 26.4 11.9 0
1085 1067.4 1044.1 1020.4 993.5 968.9 936.8 907.3 877.4 844.8
811.4 780.6 748.9 718.5 685.1 653.8 622.2 588.3 555.7 521.8
490.2 456.3 421.5 384.1 347.6 311.1 275.4 238 202 167.2
134.2 104.7 73.9 48.4 27.7 11.4 0
1085 1063.9 1035.8 1006.7 975.9 946.4 914.8 884.4 847.9 817.1
785 753.7 721.2 691.7 658.2 628.8 597.1 566.3 535 504.2
472.6 439.6 408.3 373.6 338.4 303.6 270.2 235.8 198.9 165
134.2 103.8 74.8 49.3 28.2 12.3 0
1085 1059.1 1024.8 992.6 958.8 928.4 892.8 858 826.3 791.1
763.4 730 699.2 669.2 638.9 610.3 580.4 550.9 521.4 491.9
460.2 429.9 398.2 364.8 332.2 299.6 264.4 231 198 165
132.9 103 75.2 50.2 28.6 12.8 0
1085 1053.4 1014.2 979 944.2 906 872.5 838.2 804.3 772.6
740.1 711 681.6 652.5 623.5 593.1 565.8 537.7 510.4 480
451.9 422.4 391.2 359.5 326.5 292.6 259.2 227.5 194.9 163.2
131.6 101.6 73.9 49.7 28.6 13.2 0
1085 1048.1 1005.4 966.2 925.8 889.2 853.2 819.3 786.7 755
722.5 693.4 665.3 638.4 608.1 582.1 554.8 527.6 500.3 473
443.1 415.4 385.4 352.9 321.2 290 256.5 224.8 191.4 161
130.7 102.5 73.5 50.6 29.9 13.2 0
1085 1040.2 996.2 953 909.9 872.5 837.3 799.9 770 740.1
709.7 680.2 650.3 625.2 598.4 571.6 547.8 520.1 494.1 467.3
438.2 409.6 379.3 347.2 315.5 285.1 253.4 221.3 189.6 159.7
130.2 102.5 75.7 51.5 30.8 13.2 0
1085 1034.9 985.6 940.7 897.2 859.3 820.6 787.6 759.4 725.1
694.8 669.7 641.5 616.4 591.4 565.4 541.2 515.2 489.7 463.3
433 403.9 374 343.6 312.8 282 250.8 220 189.6 161
131.1 103 76.6 51.5 30.4 15 0
1085 1032.2 978.1 933.2 887.5 848.3 814 778.8 747.6 716.8
689 661.8 634 612 586.5 560.1 537.7 512.2 485.8 459.4
428.6 399.5 369.6 340.6 312.4 282 250.8 221.3 191 161.9
132.4 106.9 79.6 55 33.4 15.4 0
1085 1033.1 975.9 927.1 882.2 839.5 806.1 773.5 742.7 711.9
682.9 655.2 631.4 608.1 582.6 558.8 533.3 508.6 481.4 455.8
426.8 397.3 369.6 340.1 311.5 282.9 254.3 225.3 195.4 166.3
136 110.9 82.7 58.1 35.2 16.3 0
1085 1030 975 923.6 879.1 837.3 798.2 767.4 738.3 705.3
677.2 651.2 627 603.7 579 555.3 531.1 506 479.2 454.1
424.6 398.6 369.6 341.9 314.2 286.9 260 232.3 200.6 172.9
143.9 115.3 85.8 60.7 36.5 16.7 0
1085 1029.2 972.8 917.4 873.4 829.8 791.6 763.8 730 700.9
673.2 648.1 624.8 599.7 576 555.7 531.5 504.2 478.3 452.8
424.2 398.6 372.2 346.3 318.6 293.9 266.6 238.9 210.8 181.7
152.2 121.9 93.3 66 40.5 17.6 0
1085 1028.7 968 916.1 868.6 825.9 790.2 757.7 727.3 697.4
669.7 645.9 621.3 599.3 574.2 553.1 529.3 503.8 477.8 450.6
426.4 401.3 375.8 350.2 326.9 301.4 275.9 248.6 219.1 191
159.7 129.8 99 70.4 43.1 18.9 0
1085 1024.8 964.9 911.7 864.6 824.6 786.7 752 722.9 693.4
667 642.4 619.5 597.5 574.6 552.2 528 502.5 477 451.9
427.2 404.4 379.7 356.4 331.3 308.9 283.8 258.3 229.2 198.9
169.8 136.8 103.8 73.5 45.3 19.8 0
1085 1024.3 963.6 908.2 861.1 819.3 785.8 753.3 719 690.4
664.4 642 617.8 594.9 573.8 552.6 527.6 501.2 475.6 452.8
429 407.9 383.7 360.4 338.4 315.5 291.7 264.4 236.7 207.2
176 143 109.1 77 48 20.2 0
1085 1026.5 961.8 907.3 860.2 817.1 781 748.4 717.2 690.4
664.8 641.5 616 593.6 572 550.4 527.1 502 476.5 452.8
429 407.9 385 364.3 342.3 320.8 296.6 271 241.1 213
180.4 147 111.8 78.3 48.4 20.2 0
1085 1027.8 962.7 907.3 858.9 814.9 776.2 746.2 716.3 687.3
661.8 640.6 616.9 593.1 571.1 550 526.2 501.6 475.2 453.2
430.3 407.4 385.4 365.2 343.2 321.2 298.3 273.7 242.9 213.8
181.3 147.8 113.5 80.1 48.4 21.1 0
